(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Power Clamp EA526BC-100

Plastic Power Clamp EA526BC-100

【Product Specifications】
・You can clamp the work horizontally.
・Spring clamp
・With swivel head
・Max. opening…30mm
・Length…100mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA526BC-100

 
Part Number
EA526BC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Width 75mm Swivel Head Size 25×17mm Materials Main body/clamp part: Plastic
Product type Main unit Maximum opening(mm) 30 Depth of opening Vertical: 23 mm, horizontal: 45 mm
Overall length 100mm Weight(g) 64g Specification 1 4518340029842

Please check the type/dimensions/specifications of the part EA526BC-100 in the Plastic Power Clamp EA526BC-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)