(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Pocket Wrench EA531PK-1

Pocket Wrench EA531PK-1

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Length when folded--1:110mm,-2:142mm
・Angle can be adjusted with the push button on the grip.
・EA531PK comes with a tool bag.
・Opening width can be freely adjusted by the built-in spring. Tightening and loosening of nuts is possible without resetting.
・Suitable size-1/4" to 7/16"(6 to 11mm)
・Length(mm)-160
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
Part Number : EA531PK-1
Days to Ship 9 Day(s) or more