(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
[With Ultrahard Blade] Precision Nippers EA535MJ-2 EA535MJ-2

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

[With Ultrahard Blade] Precision Nippers EA535MJ-2
Part Number: EA535MJ-2

Standard Unit Price: - Special Price -
Days to Ship: 9 Day(s) or more

【Product Specifications】
・Full length-120mm
・Cutting capacity-Iron wire: dia. 2.0mm, Copper wire: dia. 1.2mm, Piano wire: dia. 0.5mm

Please check the type/dimensions/specifications of the part EA535MJ-2 in the [With Ultrahard Blade] Precision Nippers EA535MJ-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)