Heavy-Duty Nippers EA536FB-150

Heavy-Duty Nippers EA536FB-150

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Cutting capacity (Piano wire)--150: dia. 1.2mm, -175: dia.1.6mm-200: dia.1.8mm
・Length (mm)…160
・Steel wire…2.0
・Cu wire…3.0

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA536FB-150
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)