[Ratchet Type]Driver Set EA550AG-10

[Ratchet Type]Driver Set EA550AG-10

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
…32Set Products
・Ratchet Handle …107mm
・Stubby Handle …Dia 40×20mm
・Bit Length …19mm
・(+)Bit …#1・#2・#3
・(-) Bit …6mm
・Hex Bit …2.5・3・4・5・6mm
・Hex Lobe …T6・T8・T10・T15・T20・T25・T27・T30・T40(T6Except With Tamper Resistant )
・Nut Setter …5・5.5・6・7・8・9・10・11・12・13mm
・The magnet system (1/4 ) Bit Holder

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA550AG-10
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)