• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hex Lobe Precision Screwdriver EA550KA-31

Hex Lobe Precision Screwdriver EA550KA-31

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Full length-96mm
・Shaft length-25mm
・Shaft dia.-Dia. 1.8mm
・Material-Quenched molybdenum and vanadium steel
・Application-For PC and other precision equipment
・T1, T2 are for fine screws. Make sure to check the fit with screws prior to use.
・Tip…T1
・Shaft color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA550KA-31
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)