Bitset(With Handle-Side Hex Shaft) EA564AL-10A

Bitset(With Handle-Side Hex Shaft) EA564AL-10A

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
…23Set Of O Products
・Magnetic Driver …122mm(With Handle-Side Hex Shaft :Across Flats 12mm)
・Handle Hex agonal Dim. …1/4"
・(+)Bit …(+) #1 x #2・(+) #2 x #3
・(-) Bit …(-) 3 x 4mm・(-) 4.5 x 5.5mm・(-) 6 x 6.5mm
・HexBit …1.5・2・2.5・3・4・5・6mm
・Hex Lobe Bit …T7・T8・T9・T10・T15・T20・T25・T27・T30
・Bit Length …125mm
・Resin With Case

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA564AL-10A
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)