(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
[Stainless Steel] Hard Putty Knife EA579AK-15

[Stainless Steel] Hard Putty Knife EA579AK-15

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・With hammer head
・Overall length-218mm
・Material-Stainless steel
・Hardness-Medium
・Blade width…64mm

Basic Specifications

  • Applications
    218mm
  • Blade thickness
    1mm
  • Weight
    Approx. 110 g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    64mm
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA579AK-15
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Applications
    218mm
  • Blade thickness
    1mm
  • Weight
    Approx. 110 g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    64mm
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)