(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
White Rubber Putty Knife EA579DA-6
  • Volume Discount

White Rubber Putty Knife EA579DA-6

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

In addition to mixing liquid chemicals such as silicone, it can also be used for cleaning machine tools and grinders after use.

Basic Specifications

  • Applications
    195mm
  • Handle material
    Wood
  • Materials
    Natural rubber
  • Blade shape
    For mixing liquid products such as silicone, and cleaning, etc.
  • Handle Length
    140mm
  • Rubber Size
    120×55mm
  • Maximum Heat-Resistant Temperature of Rubber Part
    80°C

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

  • Volume Discount
Part Number : EA579DA-6
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Applications
    195mm
  • Handle material
    Wood
  • Materials
    Natural rubber
  • Blade shape
    For mixing liquid products such as silicone, and cleaning, etc.
  • Handle Length
    140mm
  • Rubber Size
    120×55mm
  • Maximum Heat-Resistant Temperature of Rubber Part
    80°C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)