• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cutter Knife EA589AB-22

Cutter Knife EA589AB-22

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Overall length-180mm
・Blade thickness-0.7mm
・With fixing screw
・For cutting extra large thickness of 25mm thing
・With magnet to secure the folded blade
・Rubber touch grip
・Specification…Red

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA589AB-22
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)