Cutter Knife EA589AS-27

Cutter Knife EA589AS-27

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Blade Material …SK120(Old SK2)
・Body Material …ABSResin
・Grip Material …Elastomer Resin
・Screw Lock Type (pitch feed mechanism prevents the blade form sliding out)
・Size…167×40×27mm
・Blade Length …100mm
・Blade Width …18mmBlade Thickness …0.5mm
・Weight …101g
・stainless steel made under the hardening process of whole Holster is used
・For cutting of thick items
・Non-slip grip handle is possible to grasp firmly
・Safety rope is attachable to the tail.
・With 2 replacement blades attached inside the body
・Please handle with care of the edged tool
・Please perform suitable disposal processing with used broken blades.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA589AS-27
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)