• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Replacement Blade (for Cutter) EA589AS-44

Replacement Blade (for Cutter) EA589AS-44【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・for EA589AS-41, AS-42, AS-43 Replacement Blade
・Thin Cutoff For
・Material …SK120(Old SK2)
・Blade Length …80mm
・Blade Width …6mm
・Blade Thickness …0.38mm
・Weight …1.5g/1Sheet
・Qty. Per Unit …10Sheets

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

10 Pieces Per Package

Part Number : EA589AS-44
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)