Cutter Knife EA589AS-6

Cutter Knife EA589AS-6

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・Overall length-165mm
・Material-Body: ABS, Blade: SK-120
・For thick cutting
・Auto-lock type
・With blade breaker
・With spare blade 2 pcs
・Spare blades can be stored in the body.
・Name…Blue

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : EA589AS-6
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)