Cutter Knife (With Replacement Blade 10 Pcs) EA589CH-23

Cutter Knife (With Replacement Blade 10 Pcs) EA589CH-23

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Blade material-SK120(Extra Heavy Duty Blade)
・With replacement blade in the main body.
・Replacement blade can be stored up to 5pcs in the main body.
・Auto locking type.
・Cutter for professional use to cut cloth and paper.
・With 10 pcs replacement blade
・Length-143mm
・Blade width-9mm
・Blade thickness-0.38mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA589CH-23
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)