• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[ESD/Stainless Steel] Tweezers EA595AR-4

[ESD/Stainless Steel] Tweezers EA595AR-4

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Tip width-0.6mm
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD),Handle: Stainless steel
・Tip…Bent, sharp
・Full length…110mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA595AR-4
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)