Tool Set (General Tool) EA612CA-2

Tool Set (General Tool) EA612CA-2

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Case dim.-445(W) x 260(D) x 222(H)mm, Plastic
・Weight-9.3kg
・(1/2) socket (12P)-10, 11, 12, 13, 14, 17, 19, 21, 22, 24mm
・(1/2) ratchet handle-251mm
・(1/2) extension bar-150mm
・(1/2) spinner handle-300mm
・(1/2) Cross bar-250mm
・(1/2) universal joint-72mm
・(1/2) plug socket-21mm
・Ring wrench (45° long)-8 x 10, 11 x 13, 12 x 14, 14 x 17, 17 x 19, 22 x 24mm
・Open end wrench-5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24mm
・Hammerhead (-) screwdriver-5.5 x 75, 6.0 x 100mm
・Hammerhead (+) screwdriver-#1 x 75, #2 x 100, #3 x 150mm
・Stubby screwdriver (Interchangeable)-(-)6.0, (+)#2 x 35mm
・Adjustable wrench-250mm
・Pliers-200mm
・Longnose pliers-150mm
・Nippers-150mm
・Pliers-175mm
・Ball-peen hammer-450g
・Hex key wrench (8-pc)-3, 4, 5, 6, 8, 10, 12, 14mm
・Suitable for repairs and maintenance of machines.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA612CA-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)