[13Pcs]Tool Set EA612SA-6

[13Pcs]Tool Set EA612SA-6

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Case dim.-195(W) x 260(D) x 35(H)mm, Polypropylene
・Weight-1.4kg
・Combination wrench-8, 10, 12, 14mm
・Adjustable wrench-200mm
・Combination pliers-200mm
・Nippers-165mm
・Longnose pliers-165mm
・(+)Screwdriver-#1 x 75,#2 x 100mm
・(-)Screwdriver-6.0 x 100mm
・(+)Stubby screwdriver-#2 x 36mm
・(-)Stubby screwdriver-6.5 x 36mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA612SA-6
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)