(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
(3/8") Socket Wrench Set EA617AK-210

(3/8") Socket Wrench Set EA617AK-210

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Set details-29 item
・Square drive-3/8
・Socket (6P)-8・10・12・13・15・16・17・18・19mm
・(+) Bit-#1, #2, #3
・(-)Bit-5.5mm
・Pozi bit-#1・#2・#3
・TORX bit-T20・T25・T27・T30・T40
・Hex bit-4・5・6・8mm
・Ratchet handle-199mm
・Swivel extension bar-76mm
・Locking extension bar-200mm
・Bit adapter-44mm(hexagonal shank 1/4)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA617AK-210
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)