(1/2 )Socket Set EA617DX-100

(1/2 )Socket Set EA617DX-100

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Square Drive …1/2
・12 Points
・Full length …38 To 40mm
・The surface is Beautiful Mirror Finish
・Across Flats(mm) …10・11・12・13・14・16・17・18・19・21・22・24
・12Pcs set

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA617DX-100
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)