(1/4") Socket Wrench Set EA617GA

(1/4") Socket Wrench Set EA617GA

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Square drive-1/4
・Hex bit socket (overall length 75mm)-2, 2.5, 3, 4, 5, 6, 8, 10mm
・Hex bit socket (overall length 37mm)-2, 2.5, 3, 4, 5, 6, 8, 10mm
・Socket (Hex) -5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14mm
・Ratchet handle
・Spinner handle
・Extension bar
・T-Type slide handle

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA617GA
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)