(3/8") Socket Wrench Set EA617GJ

(3/8") Socket Wrench Set EA617GJ

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Square drive-3/8
・T-type slidehandle
・Extension bar-75mm
・Hexagonal bit socket-3, 4, 5, 6, 8, 10, 12mm
・(+) Bit socket-#1, #2, #3
・Socket (12 point) -5.5, 6, 7, 8, 10, 12, 13, 14, 17, 19, 22, 24mm
・Ratchet handle
・Flexible handle

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA617GJ
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)