(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Step Clamp Set EA637C-18

Step Clamp Set EA637C-18

【Product Specifications】

・Step block-Medium size and large size, 4 pcs each
・Stud bolt- -14: 100mm x 2-16, 18: 160mm x 2
・Hexagonal nut-6 pcs for each dim.
・Flat washer-6 pcs for each dim.
・Material-Quenched steel
・Compatible T-slot…18
・Compatible screw…M16

Part Number

Configured Part Number is shown.

EA637C-18

Part Number
EA637C-18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Main unit material hardened steel JAN code 4548745215915
Clamp unit/option Unit Clamp method Top screw fixed type Compatible T-groove 18mm
Set contents 38 piece set (Step locks: medium size, large size x 4 each, stud bolts: 100 mm x 2, hex nuts x 6, flat washers x 6, step clamps: 18 x 125 mm x 2/18 x 200 mm × 2 pieces, T-slot bolts: 63 mm × 2 pieces/100 mm × 4 pieces/160 mm × 4 pieces, extension nut × 2 pieces) Compatible Screws M16

Please check the type/dimensions/specifications of the part EA637C-18 in the Step Clamp Set EA637C-18 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)