(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Step Block EA637D-2

Step Block EA637D-2

【Product Specifications】
・Steps are compatible in any combination.
・Material-Quenched steel with anti-wear finish
・Dim.…Medium
・Width…30
・Length…35.5
・Height…66

Part Number

Configured Part Number is shown.

EA637D-2

Part Number
EA637D-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Step Block Main unit material hardened steel JAN code 4548745163575
Weight 300g Size Medium Overall height(mm) 66
Length 35.5mm Width 30mm Surface processing Abrasion resistant finish

Please check the type/dimensions/specifications of the part EA637D-2 in the Step Block EA637D-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)