(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Slot Bolt EA637FB-80

T-Slot Bolt EA637FB-80

【Product Specifications】
・Material-Quenched steel
・Tslot…12
・Screw…M12
・A…80
・B…55
・C…18
・D…7

Part Number

Configured Part Number is shown.

EA637FB-80

Part Number
EA637FB-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 87 A Size 80mm
JAN code 4548745160062 Materials hardened steel Thread Length(mm) 55
Thread diameter M12 C Size 18mm D Size 7mm
Compatible T-Groove Width(mm) 12

Please check the type/dimensions/specifications of the part EA637FB-80 in the T-Slot Bolt EA637FB-80 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)