(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond-Shaped T-Slot Nut EA637FS-28

Diamond-Shaped T-Slot Nut EA637FS-28

【Product Specifications】
・Material-Quenched steel
・TSlot…28
・Screw…M24
・A…36
・C…44
・D…18

Part Number

Configured Part Number is shown.

EA637FS-28

Part Number
EA637FS-28
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot nut A Size 36mm JAN code 4548745215397
Materials hardened steel Thread diameter M24 C Size 44mm
D Size 18mm Compatible T-Groove Width(mm) 28

Please check the type/dimensions/specifications of the part EA637FS-28 in the Diamond-Shaped T-Slot Nut EA637FS-28 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)