(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stud Bolt EA637GF-400

Stud Bolt EA637GF-400

【Product Specifications】
・Material-Quenched steel
・Screw…M20
・A…400
・B1…27
・B2…250

Part Number

Configured Part Number is shown.

EA637GF-400

Part Number
EA637GF-400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 400 JAN code 4548745212686
Materials hardened steel Thread Length(mm) 27, 250 Thread diameter M20
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GF-400 in the Stud Bolt EA637GF-400 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)