(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flange Nut EA637GL-22

Flange Nut EA637GL-22

【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M22
・A…33
・B…40
・D…34

Part Number

Configured Part Number is shown.

EA637GL-22

Part Number
EA637GL-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nut A Size 33mm JAN code 4548745215519
Materials hardened steel Thread diameter M22 B Size 40mm
D Size 34mm Details of materials Quenched Steel (C45)

Please check the type/dimensions/specifications of the part EA637GL-22 in the Flange Nut EA637GL-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)