Extension nut EA637GN-22

Extension nut EA637GN-22

【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M22
・A…66
・B…34

Part Number

Configured Part Number is shown.

EA637GN-22

Part Number
EA637GN-22
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GN-22 in the Extension nut EA637GN-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)