Extension nut EA637GN-24

Extension nut EA637GN-24

【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M24
・A…72
・B…36

Part Number

Configured Part Number is shown.

EA637GN-24

Part Number
EA637GN-24
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GN-24 in the Extension nut EA637GN-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)