(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pull-Down Clamp (2 pcs) EA637HB-18【2 Pieces Per Package】

Pull-Down Clamp (2 pcs) EA637HB-18

【Product Specifications】
・Material-Quenched steel
・T slot…18
・H max.…16
・H min.…1.5
・L…71

Part Number

Configured Part Number is shown.

EA637HB-18

Part Number
EA637HB-18
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Main unit material hardened steel JAN code 4548745357646
Clamp unit/option Unit Clamp method Side screw fixed type Compatible T-groove 18
L size 71mm Quantity 2 pcs included H Size (Maximum) 16mm
H Size (Minimum) 1.5mm

Please check the type/dimensions/specifications of the part EA637HB-18 in the Pull-Down Clamp (2 pcs) EA637HB-18 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)