T-Slot Clamp EA637KA-20

T-Slot Clamp EA637KA-20

【Product Specifications】
・Material-Quenched steel
・T slot…22
・Screw…M16
・B1…21.5
・L…63
・H2…15

Part Number

Configured Part Number is shown.

EA637KA-20

Part Number
EA637KA-20
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637KA-20 in the T-Slot Clamp EA637KA-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)