(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp EA639CA-2

Toggle Clamp EA639CA-2

【Product Specifications】
・Vertical lever lower part hold type
・Clamp part-Neoprene cap
・Made-steel(galvanized)
・Overall height-CA:35.2mm, CA-2:58.7mm, CA-3:88mm
・Clamping capacity-150kg
・Fitting(mm)-44 x 46

Part Number

Configured Part Number is shown.

EA639CA-2

Part Number
EA639CA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4548745934984
Weight 230g Size 46(W)×93.7(L)×58.7(H)mm Details of materials Steel (zinc plating)
Model Vertical lever/lower presser type Toggle clamp unit/option Unit Toggle clamp direction Top
Attachment Flange base Tightening capability 150 kg Mounting bracket 46×44mm
Clamp part neoprene cap Bar Opening Angle 100° Mounting hole ⌀7 mm × 4 locations
Opening of the Handle 175°

Please check the type/dimensions/specifications of the part EA639CA-2 in the Toggle Clamp EA639CA-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)