(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp EA639CE

Toggle Clamp EA639CE

【Product Specifications】
・Horizontal lever lower part hold type
・Clamp section-Neoprene cap
・Capacity-CC: 90kg, CD: 100kg, CE: 227kg, CF: 250kg
・A…35
・B…168
・C…48
・D…35
・Fitting: E x F…35 x 38

Part Number

Configured Part Number is shown.

EA639CE

Part Number
EA639CE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340702943
Weight 265g Size 35×173×47.6(H)mm Details of materials Steel (zinc plating)
Model Horizontal lever/lower presser type Toggle clamp unit/option Unit Toggle clamp direction Top
Attachment Flange base Tightening capability 227 kg Handle Opening Angle 65°
Mounting bracket 35×38mm Clamp part neoprene cap Bar Opening Angle 90°
Mounting hole 4 positions

Please check the type/dimensions/specifications of the part EA639CE in the Toggle Clamp EA639CE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)