• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toggle Clamp EA639CM

Toggle Clamp EA639CM

【Product Specifications】
・Vertical lever lower part hold type
・Clamp part-Head of Hexagonal Bolt
・Made-steel(galvanized)
・Overall height-240mm
・Clamping capacity-450kg
・Fitting(mm)-64.3 x 50.8

Part Number

Configured Part Number is shown.

EA639CM

Part Number
EA639CM
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CM in the Toggle Clamp EA639CM series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)