(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp EA639DE

Toggle Clamp EA639DE

【Product Specifications】
・Horizontal lever lower part hold type
・Clamp section-Hexagonal bolt head
・Tightening capacity-DD: 500kg, DE: 630kg
・A…71
・B…316
・C…70
・D…45
・Fitting: E x F…71 x 53

Part Number

Configured Part Number is shown.

EA639DE

Part Number
EA639DE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340703056
Weight 1465g Size 71×319×95.1(H)mm Details of materials Steel (zinc plating)
Model Horizontal lever/lower presser type Toggle clamp unit/option Unit Toggle clamp direction Top
Attachment Flange base Tightening capability 630 kg Handle Opening Angle 94°
Mounting bracket 71×83mm Clamp part hex bolt head (1/2" × 75 mm) Bar Opening Angle 90°
Mounting hole ⌀9.5 mm × 4 locations

Please check the type/dimensions/specifications of the part EA639DE in the Toggle Clamp EA639DE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)