(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Latch-Type Toggle Clamp EA639FB-2

Latch-Type Toggle Clamp EA639FB-2

【Product Specifications】
・Lateral latch type
・Overall height-FB:29.3mm, FB-1:41.3mm, FB-2:74mm, SF-11:29.3mm
・Ring length adjustable
・Clamping capacity-900kg
・Fitting(mm)-60.3 x 54

Part Number

Configured Part Number is shown.

EA639FB-2

Part Number
EA639FB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4548745934977
Weight 680g Size 54 (W) × 74 (L) × 74 (H) mm (Excluding lever) Details of materials Steel (zinc plating)
Model Horizontal latch type Toggle clamp unit/option Unit Toggle clamp direction Side
Attachment Flange base Tightening capability 900 kg Clamp part neoprene cap
Mounting hole ⌀8.5 mm × 4 locations Mounting Bracket Size 60.3×54mm

Please check the type/dimensions/specifications of the part EA639FB-2 in the Latch-Type Toggle Clamp EA639FB-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)