(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Insulated Sheet for High Voltage(7000V) EA640ZM-2

Insulated Sheet for High Voltage(7000V) EA640ZM-2

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Working voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20,000V/min
・Approved by MHLW (regular self inspection needed)
・Thickness-1.1mm
・Material-EVA resin
・Excellent flexibility and workability.
・Dim.…680 x 1,200mm

Basic Specifications

  • Regular Self-Inspection
    Target product
  • Test Voltage
    20,000 V/minute
  • Materials
    EVA resin
  • Size
    680×1200mm
  • Standard
    Other standards
  • Product type
    Insulation sheet
  • Operating Voltage (V or less)
    7,000 V or less
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA640ZM-2
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Regular Self-Inspection
    Target product
  • Test Voltage
    20,000 V/minute
  • Materials
    EVA resin
  • Size
    680×1200mm
  • Standard
    Other standards
  • Product type
    Insulation sheet
  • Operating Voltage (V or less)
    7,000 V or less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)