• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[41Pcs] Tool Set EA65

[41Pcs] Tool Set EA65

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Case dim.-400(W) x 225(D) x 203(H)mm, Plastic
・Weight-7.1kg
・(3/8) socket (6P)-8, 10, 11, 12, 13, 14, 17, 19, 22mm
・(3/8) deep socket (6P)-10, 12, 13, 14, 17mm
・(3/8) plug socket-5/8, 13/16
・(3/8) ratchet handle
・(3/8) extension bar-75, 150mm
・Combination wrench-8, 10, 11, 12, 13, 14, 17, 19, 22mm
・Slip joint pliers-200mm
・HD nippers-160mm
・Ball-peen hammer-340g
・Locking pliers-250mm
・(+)Screwdriver-#1 x 75, #2 x 100, #3 x 150mm
・(-)Screwdriver-6 x 100, 8 x 150mm
・(+)Stubby screwdriver-#2 x 36mm
・(-)Stubby screwdriver-6.5 x 36mm
・Adjustable wrench-250mm
・Longnose pliers-160mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA65
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)