(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

V Block (Magnet) EA719DL-1

V Block (Magnet) EA719DL-1

【Product Specifications】
・Parallelism-0.025mm/100mm
・Perpendicularity-0.025mm/100mm
・Material-Cast iron, polishing finish
・Holding tool for marking and measurement of round-shaped workpiece and for cylinder-shaped product
・Dim. (mm)…95 x 70 x 80
・Magneticforce…140N
・Weight…3.3kg
・Adaptation pipe size…φ10 to 67mm

Part Number

Configured Part Number is shown.

EA719DL-1

Part Number
EA719DL-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 95 Depth(mm) 70 Height(mm) 80
Materials Cast iron Compatible Pipe Size ø 10 to 67mm Surface Treatment Polishing finish
JAN Code 4548745582253 Product type V Block

Please check the type/dimensions/specifications of the part EA719DL-1 in the V Block (Magnet) EA719DL-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)