(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Box Surface Plate [Mechanical Finishing] EA719X-23

Box Surface Plate [Mechanical Finishing] EA719X-23

【Product Specifications】
・Material-Cast iron (FC250)
・Use as a general marking base, measurement base, etc.
・Flatness…33μm
・Dim. (mm)…250 x 250 x 50
・Weight…8.5kg

Part Number

Configured Part Number is shown.

EA719X-23

Part Number
EA719X-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 250 Depth(mm) 250 Height(mm) 50
Flatness 33μm Materials Cast iron Surface Treatment Mechanical finish
Material Details Cast iron (FC250) JAN Code 4548745044652 Product type Plate

Please check the type/dimensions/specifications of the part EA719X-23 in the Box Surface Plate [Mechanical Finishing] EA719X-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)