(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Class 1] Surface Plate For Precision Inspection EA719XD-4

[Class 1] Surface Plate For Precision Inspection EA719XD-4

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…7μm
・Dim. (mm)…200 x 200 x 55
・Weight…6.5kg

Part Number

Configured Part Number is shown.

EA719XD-4

Part Number
EA719XD-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Class Class 1 Width(mm) 200 Depth(mm) 200
Height(mm) 55 Specifications JIS B 7513 compliant product Materials Cast iron
Material Details Cast iron (FC300) JAN Code 4548745062410 Product type Plate

Please check the type/dimensions/specifications of the part EA719XD-4 in the [Class 1] Surface Plate For Precision Inspection EA719XD-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)