Surface Plate (for Precision Inspection) EA719XG-1

Surface Plate (for Precision Inspection) EA719XG-1

【Product Specifications】
・Equivalent to JIS 0 grade
・Material-Granite
・Precision surface plate that uses granite with resultant high hardness, excellent wear resistance, and no rusting.
・For flatness, parallelism, and perpendicularity measurement, assembling, scribing, and centering of workpiece
・Dim. (mm)…150 x 200 x 50
・Flatness…3μm
・Weight…4.5kg

Part Number

Configured Part Number is shown.

EA719XG-1

Part Number
EA719XG-1
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XG-1 in the Surface Plate (for Precision Inspection) EA719XG-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)