(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(127 degrees)Bevel Gauge EA725AA-16

(127 degrees)Bevel Gauge EA725AA-16

【Product Specifications】
・Measure a diameter by directly imposing the plunger on the beveled hole.
・Target…Outside measurement
・Applicable angle…90 to 127°
・Measurement range…25 to 50mm

Part Number

Configured Part Number is shown.

EA725AA-16

Part Number
EA725AA-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725AA-16 in the (127 degrees)Bevel Gauge EA725AA-16 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)