• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Surface Gauge [Round Type] EA725TB-3

Surface Gauge [Round Type] EA725TB-3

【Product Specifications】
・Pole dia.--1 to -2: dia. 6mm,-3 to -4: dia. 8mm,-5 to -6: dia. 9.5mm,-7 to -8: dia. 13mm
・Stable marking is possible.
・Marking needle tip is hardened.
・Nominal dim.(mm)…250
・Bench dim.(mm)…Dia. 72 x 30
・Weight(kg)…0.8

Part Number

Configured Part Number is shown.

EA725TB-3

Part Number
EA725TB-3
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725TB-3 in the Surface Gauge [Round Type] EA725TB-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)