Pen-Type Push Needle EA725VA-6

Pen-Type Push Needle EA725VA-6

【Product Specifications】
・Length-145mm
・Dia.-Dia. 13mm
・Weight-35g
・Needle material-Stainless steel
・Insert the needle in a crack. Convenient for checking the width of non-straight crack.
・Pen-style portable type that can be stored in breast pocket
・Measuring width…0.1, 0.2, 0.3, 0.5mm

Part Number

Configured Part Number is shown.

EA725VA-6

Part Number
EA725VA-6
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725VA-6 in the Pen-Type Push Needle EA725VA-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)