(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bimetal-Type Thermometer EA727A-2

Bimetal-Type Thermometer EA727A-2

【Product Specifications】
・Dial dia.-75mm Case OD-87mm
・Case material-Plastic
・Mounting screw-PT1/2 (Brass)
・temperature sensing part dia.-8mm (Brass)
・For indoor
・Measurementrange (℃)…0 to 50
・Temperature sensingpart length (mm)…100
・Onedivision…1℃

Part Number

Configured Part Number is shown.

EA727A-2

Part Number
EA727A-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Mounting Screw PT1/2" (brass) Applications For indoor use
Temperature sensor part diameter 8 mm (brass) Measurement temperature range(°C) 0 to 50 JAN code 4518340142282
Minimum temperature display(°C) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)