• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.

Highest and Lowest Reading Memory Thermometer EA728AD-1

Highest and Lowest Reading Memory Thermometer EA728AD-1

【Product Specifications】
・Dim.-76 x 25 x 220(H)mm
・Weight-About 135g
・Range…-20 to 50℃
・Color…Red

Part Number

Configured Part Number is shown.

EA728AD-1

Part Number
EA728AD-1
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728AD-1 in the Highest and Lowest Reading Memory Thermometer EA728AD-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)