[Glycerin Filled] Pressure Gauge With Flange EA729GJ-6

[Glycerin Filled] Pressure Gauge With Flange EA729GJ-6

【Product Specifications】
・Joint and wetted part material-Brass
・Glycerine filled
・Pressure (MPa)…0 to 0.6
・Dia.…100mm
・Connection…G(PF) 3/8

Part Number

Configured Part Number is shown.

EA729GJ-6

Part Number
EA729GJ-6
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729GJ-6 in the [Glycerin Filled] Pressure Gauge With Flange EA729GJ-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)