• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Media Case EA759Z-11T (Part Numbers)

Media Case EA759Z-11T

【Product Specifications】
・Capacity- -11D: (CF) 6 pcs, -11T: (SD) 12 pcs, (mini/micro) 6 pcs
・Dim. (outer)- 141 x 83 x 22mm
・Weight-100g
・Material-Polycarbonate
・Waterproof sealer
・The removable insert liner absorbs shocks to protect memory cards
・Specification-For SD memory card

Part Number

Configured Part Number is shown.

EA759Z-11T

Part Number
EA759Z-11T
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-11T in the Media Case EA759Z-11T series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)