• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Memory Card Case EA759Z-5C

Memory Card Case EA759Z-5C

【Product Specifications】
・Dim.-100(W) x 12(D) x 81(H)mm
・Weight-44g
・Material-PP, ABS(inner tray)
・Capacity: -5C: microSD (10 pcs), SD adapter (1 pc),miniSD adapter (1 pc)-5D: SD (12 pcs)
・Color-Clear black, which allows the inside to be checked easily
・Specs…micro SD

Part Number

Configured Part Number is shown.

EA759Z-5C

Part Number
EA759Z-5C
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-5C in the Memory Card Case EA759Z-5C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)